text.skipToContent text.skipToNavigation

Clarity CAT6A Modular Patch Cord, 4 ft, Yellow

MC6A04-04
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 240ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity patch cords feature stranded conductors, combining performance with flexibility for simple cable management.

WHERE TO BUY

Specifications

General Info
UPC Number 662875294092
Country Of Origin Mexico
Product Line Legrand
Application Sector Commercial/Industrial
Type Copper Patch Cord
Standard ETL
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 156ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;