text.skipToContent text.skipToNavigation

Q-Series 28 AWG CAT6 Patch Cable, Gray, 10 FT

576-RD00-010 Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Reduced diameter is ideal for high density data center applications. The smaller cable surface area allows for increased airflow and a smaller bend radius, which makes it easy to route through cable management panels.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Reduced Size: 36% reduction in diameter compared to standard Cat6 cables
  • Standards Compliant: Meets the TIA-568-C.2 standards for patch cord performance
  • Snagless connector design: Prevents unwanted cable snags during installation and provides extra strain relief
  • Many Color Options: Available in a variety of colors
  • Small diameter UTP patch cord: Great for higher-density and limited applications

Specifications

General Info
Color Gray
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Quiktron
Country Of Origin Vietnam
Features Reduced Diameter
Warranty Type 5-Year
UPC Number 884815788373
Dimensions
Cable Length 10 ft
Product Length US 10.0 FT
Product Weight US 0.11 lb
Technical Information
Cable Diameter 0.15 in
Bend Radius 0.6 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Rating Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Unshielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 26 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Q-Series 28 AWG CAT6 Cabling Can this type of cable be used for standard cable runs of 150ft to 300ft? Or, can they only be used as patch cables for 25ft or less runs? Do they meet the same standards as regular CAT6/6E cables?

Asked by: Bruce
Hello Bruce, It is recommended for 28awg cords be up to 25FT for warranty and good performance and used as patch cables
Answered by: Product Specialist Team
Date published: 2024-03-28
  • y_2025, m_7, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_576-RD00-010, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT