Rear load high density jack panel kit for 72 Clarity 6 or 5E panel jacks
PHDPJU72
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand Registered rear-loading individual jack panels utilize reduced-size Clarity Registered 6 and Clarity 5E panel jacks that can be terminated and snap-in from the back of the patch panel. A variety of panel configurations allow a wide choice of field configurable, easy to install horizontal cross connects. Panels are supplied without jacks. Jacks can be ordered individually or in full carton quantities of 24.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Jacks rear load into panels: All terminations done from rear of panel.
- New positive jack latching design: Secure mounting of jacks into panel.
- High density solution: Maximizes rack space.
- Panel jacks support snap-in icons: Easy designation of ports.
- Universal wiring labels on panel jacks: Supports both T568B and T568A wiring schemes.
- Includes rear cable management: Maintains good identification and management practices.
Specifications
General Info
| Color | Black | ||
| Type | Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875618324 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in |
Additional Information
| Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Category Performance Application | Cat5e | ||
| Compatibility | HDJ | ||
| Number of Ports | 72 | ||
| Rack Units | 3 U | ||
| Shielded/Unshielded Cable | Unshielded |
Resources
CAD Drawings
BIM Models
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
