Clarity Angled - Standard Density Patch Panel - 24 Ports / 10G SNAP - 6 Port modules
PPCA610U24
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity® SNAP patch panels offer improved rear cable management with the addition of an adjustable depth rear management bar. The rear portion of these bars is also removable to provide more working room for the initial termination of panels. After cables are SNAP terminated, the rear bars are attached and adjusted to the depth that best matches the cable and rack selections.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Clarity 6A/10G exceeds requirements of TIA/EIA- 568C, ISO 110801 Class EA Edition 2.1, and IEEE 802.3an ratified standard for supporting 10GBASE-T requirements
- High density design: Maximizes rack utilization.
- Increased flexibility for MACs Reduces total cost of ownership and allows re-use in the future (also reducing waste)
Specifications
General Info
| Color | Black | ||
| Product Type | Patch Panel | ||
| Material | Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875677666 |
Dimensions
| Product Depth US | 7.0 in | ||
| Product Height US | 1.75 in | ||
| Product Width US | 19.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | SNAP | ||
| Number of Ports | 24 | ||
| Rack Units | 1 U | ||
| Shielded/Unshielded Cable | Unshielded | ||
| Voltage | 60.0 V | ||
| Wattage | 100 W |
Resources
Submittal Sheet
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
