text.skipToContent text.skipToNavigation

SINGLE GANG PLASTIC RESI FACEPLATE, TWO KEYSTONE JACK OR MODULE

KSFPR1-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 237ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representativ
Color White
WHERE TO BUY

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Clean appearance for wall mounting keystone jacks and modules: Field configurable providing site flexibility for new or retrofit.

Specifications

General Info
UPC Number 662875678731
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
Technical Information
Number of Gangs 1
Number of Ports 2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 217ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;