text.skipToContent text.skipToNavigation

SINGLE GANG KEYSTONE FACEPLATE, 3 PORT, ELECTRICAL IVORY

KSFP3-13 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.

Color Electrical Ivory
Number of Ports 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Oval mounting holes: Assists proper alignment
  • Modular design: Flexibility in structured cabling system design
  • Recessed label fields: Supports TIA/EIA 606 standard
  • Rear loading: Allows for termination and testing then installation during trim out stage
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Recessed label fields: Supports TIA/EIA 606 standard.

Specifications

General Info
Color Electrical Ivory
Type Furniture Plate
Material Plastic
Finish Smooth
Application Sector Commercial
Product Line Ortronics
Country Of Origin Taiwan, Province Of China
Wall Plate Type Networking
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875594932
Dimensions
Product Depth US 0.22 in
Product Height US 4.5 in
Product Width US 2.73 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Compatibility Keystone
Connectivity Footprint Keystone
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1
Number of Ports 3
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

will these jacks fit in these face plates? OR-403HDJ12-88

Asked by: Anonymous
Hello HDJ6 jacks will fit these face plates OR-403HDJ12-88
Answered by: Product Specialist Team
Date published: 2022-09-08
  • y_2026, m_3, d_19, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_KSFP3-13, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT