text.skipToContent text.skipToNavigation

SINGLE GANG PLASTIC RESI FACEPLATE, TWO KEYSTONE JACK OR MODULE

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Keystone single gang faceplate without label fields. Accepts one rear-loading keystone jack or module.
Color Fog White
WHERE TO BUY

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Clean appearance for wall mounting keystone jacks and modules: Field configurable providing site flexibility for new or retrofit.

Specifications

General Info
Product Line Ortronics
Application Sector Commercial
Type Workstation
Standard UL Standard
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Gangs 1
Number of Ports 2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;