text.skipToContent text.skipToNavigation

TRACJACK FACEPLATE, SIX-PORT (SINGLE GANG), PLASTIC

40300545-68
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Single Gang Plastic Faceplate accepts front-loading TracJack modules and includes two snap-in label fields. Available in 1, 2, 3, 4 & 6 port singke gang.  2.75” x 4.5”

Color Light Gray
Number of Ports 6
WHERE TO BUY

Features

  • Low profile design: Blends with most environments.
  • Recessed label fields: Supports TIA/EIA 606 standard.
  • Easily accepts snap-in TracJacks: Easily field configured.
  • Front-load module approach: Improves access for future work.
  • Textured finish: Hides future scuffs.
  • Oval mounting holes: Assists proper alignment
  • Compatible with all Tracjack adapters and connectors, including shielded

Specifications

General Info
UPC Number 662875472933
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
Technical Information
Number of Gangs 1
Number of Ports 6

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;