text.skipToContent text.skipToNavigation

Infinium High Density (HD) M8 HD8FP Adapter Panel, 2 LC Quad, Green

HD8FP-LCQ08CC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HD8FP Adapter panel has 2 Quad LC passthrough, Aqua, adapters (8 Fibers), and is engineered to load in the front of an Infinium Base-8 enclosure, snaping into place for installation, and can be removed easily for future modifications. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies, these adapter panels can enable industry leading performance, fast and consistent and simplified installation. The compact design optimizes space offering high density capacity. The adapter panel is silkscreened to enable easy port identification. Compatible with: Infinium HD M8 Rack Mount Enclosures
Fiber Type Single-Mode APC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front loading
  • LC or MPO options
  • Various color options
  • Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face
  • Utilizes Shuttered Adapters

Specifications

General Info
Color Green
Type Adapter Panel
Material Thermoplastic
Application Sector Commercial, Data Center
Product Line Ortronics
Country Of Origin Mexico
Features Shuttered
Included Cover
Warranty Type 5-Year
Standard TIA-568-C.3;RoHS Compliant
UPC Number 662875001867
Dimensions
Product Depth US 1.27 in
Product Height US 0.63 in
Product Width US 2.35 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility HD8FP, LM8
Connectivity Footprint Infinium
Connector 1 LC Female
Connector 2 Blunt
Durability 500 matings
Fiber Optic Cable Type OS2
Number of Fibers 8
Polarity Type Universal
Number of Ports 8
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-80% RH (Non-Condensing)
Performance Level/Tier Core
Return Loss 65 dB
Shuttered Adapters Yes
Simplex/Duplex Quad
Single/Multimode Single-Mode
Storage Temperature -40° - 75° C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;