text.skipToContent text.skipToNavigation

Infinium M4 HDFP Adapter Panel, 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, Magenta

HDFP-LCD12YC-L
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 751ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only (user’s side) or on both sides (user’s and technician’s). The adapter panels are designed to fit Legrand Infinium HD rack mount enclosures, Infinium Modular Panels, Q-Series Rack mount and wall mount enclosures, and HDJ or TracJack Wall plates, and surface mount boxes for an end to end solution. Up to thirteen keys/ colors of connectors are possible with unique physical keying configurations.

WHERE TO BUY

Features

  • Unique Key and Color Options: Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
  • Various Footprint Options: Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
  • Keyed front or Rear: Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements. Internal keying feature prevents tampering
  • Compatibility: All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.

Specifications

General Info
UPC Number 662875030256
Country Of Origin Mexico
Product Line Legrand
Type Fiber Adapter Panel
Standard RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Technical Information
Number of Fibers 12 Fibers
Adapter Front Keyed Purple
Form Factor LC Duplex
Adapter Rear Non-Keyed Purple
Ferrule Zirconia Ceramic
Fiber Type OM3/4/4+

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 296ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 523ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;