text.skipToContent text.skipToNavigation

Infinium M4 HDFP Adapter Panel, 6 Keyed Front Keyed Rear LC Duplex Adapters, 12 Fiber, Magenta

HDFP-LCD12ZC-L
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 149ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC fiber solutions provide a simple and convenient way to physically prevent the user from making an unauthorized connection by blocking access to specific optical ports, whether they are at a workstation outlet or in a telecommunications room or data center. This is particularly important for government, finance, military and other facilities where multiple networks having different security level access requirements may be co-located.

In Stock

WHERE TO BUY

Specifications

General Info
UPC Number 662875027799
Country Of Origin Mexico
Product Line Legrand
Type Adapter
Technical Information
Number of Fibers 12 Fibers
Adapter Front Keyed White
Compatibility Infinium, HDFP
Form Factor LC Duplex
Adapter Rear Non-Keyed White
Fiber Type OM3/4/4+
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 165ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;