text.skipToContent text.skipToNavigation

PANEL,UHD7,4MPO,.3U SLATE ADAPTERS,KU-KU

UHD7FP-MPA32ED Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium Ultra High Density (UHD) fiber enclosure system features the highest density in the industry and is perfect for fiber patching applications. Available with sizes from 1RU to 4RU, in a black or white finish, with a cable management tray in the back of the enclosure, it is the perfect solution for managing and protecting fiber connections. Concise format enclosures do not include the rear cable management tray and are ideal for stacking above a standard enclosure—simplifying cable management between those enclosures. The enclosure accepts UHD adapter panels and M7 cassettes, both with a base 12 or base 8 fiber configuration.

Application Sector Commercial
  • Commercial

Features

  • Ultra High Density
  • Max # of fibers per RU (12F MPO) - 576
  • Max # of fibers per RU (24F MPO) - 1,152
  • Front or Rear loadable
  • Front or Rear Removable

Specifications

General Info
Product Line Ortronics
UPC Number 662875000266
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;