
Q-Series Keyed OFP Adapter Panel 16 Fibers, Magenta
OFP-LCD16YC-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand keyed LC fiber adapter panels are available in configurations that are keyed on the front only (user’s side) or on both sides (user’s and technician’s). The adapter panels are designed to fit Legrand Q-Series Rack mount and wall mount enclosures. Up to thirteen keys/ colors of connectors are possible with unique physical keying configurations.
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Features
- Up to thirteen unique keying options/colors for a wide range of network security systems, easy identification and network management.
- Keyed workstation adapter modules are available for TracJack® and High Density Jack (HDJ) style Face plates and surface mount boxes for complete system design flexibility.
- Keyed LC adapters have the option to be keyed in the front only (user’s side) or on both sides (user’s and technician’s) depending on the security requirements.
- All Legrand keyed LC fiber products are engineered to be compatible with other Legrand products to provide an end to end, data center to desktop solution.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875030690 | ||
Country Of Origin | Mexico | ||
Type | Adapter |
Technical Information
Number of Fibers | 16 | ||
Adapter Rear | Non-Keyed | ||
Adapter Front | Keyed | ||
Form Factor | LC Duplex | ||
Durability | < 0.2dB typical change,500 matings |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1