Discontinued - Infinium High Density HDM8 Cassette - OM3 - 8 Fiber - LC Quad - 1 MPO F - Tier 3 - Universal Polarity
Bazaarvoice SAP Hybris Integration Version 2.8.1
Designed to be used with the Infinium HD Enclosures, this MPO to LC Quad 8-fiber cassette supports Multimode (OM3) fiber. This M8 fiber optic, pre-terminated cassette provides the same swift deployment as our M4 products. The housing offers additional durability and integrated bend limiting considerations to ensure optimum optical performance. The Base 8 configuration of this cassette matches the fiber utilization of the majority of transceivers, providing for 100% fiber utilization. This makes these cassettes an ideal match for Ethernet transmission ranging from 40G to 400G. The Universal Polarity method enables simple connections of multiple trunks without affecting polarity. Like Methods A, B, and C, the universal polarity management method facilitates migration to parallel optics. Wired modular system components enable quick and simple networking moves, adds, and changes without polarity concerns associated with polarity-compensating components used in Methods A, B, and C. Tier 3 performance characteristics of this cassette produce a typical insertion loss of 0.50db. and a return loss of 19dB.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Ortronics | ||
UPC Number | 662875001829 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1