SC, Single-Mode OS2, Infinium Field Installable Mechanical Splice Connector
205KNT9RA-09
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
SC PC reusable connector, field-installable, single-mode, blue housing, white 900 micron boot
Connector Type
SC
- LC
- SC
Fiber Type
OS2
- OM1
- OM3/4
- OS2
- Single-Mode APC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 900um boot protects splice for easy cable management
- Includes color coded 900um buffer, boot, cleave protector and extended dust cap for easy fiber indentification
- No epoxy or polishing and requires no special tools
- Reusable termination capability saves time and money while reducing scrap
- The VFL window enables immediate feedback on successful termination
Specifications
General Info
| Color | Blue | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | Japan | ||
| Boot Color | White | ||
| Connector Color | Blue | ||
| UPC Number | 662875257363 |
Dimensions
| Product Height US | 0.35 in | ||
| Product Width US | 2.56 in |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Connector Type | SC | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OS2 | ||
| Fiber Size | 9/125 | ||
| Ferrule Diameter | 2.5 mm | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Mechanical | ||
| Temperature Rating | -40° - 75° C |
Resources
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the Infinium fiber connectors be secure and efficiently installed on fiber with 600um jacket, like "tinifiber" cable? (TF2-OM3-PL)
Where can i get the fiber holder and the Jig?
Bazaarvoice SAP Hybris Integration Version 2.8.1
