

Infinium Quantum, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Riser, 4 FT
L4-3535B2OY21004F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Features
- Part of a Quantum – Low Loss System: When combined with Infinium Quantum Trunks and Infinium Quantum Cassettes
- Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Compliance: BAA or TAA Compliant
- Dust caps pre-installed
- Bend-insensitive fiber for optimal cable management and ease of installation
- TIA Channel Compliant
Specifications
General Info
Product Line | Quiktron | ||
Color | Yellow | ||
Country Of Origin | United States |
Dimensions
Cable Length | 4 ft |
Technical Information
Fiber Optic Cable Type | OS2 | ||
Cable Type | Duplex | ||
Attenuation | 0.14 dB | ||
Performance Level/Tier | Infinium Quantum | ||
Storage Temperature | -40 C, 70 C |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1