

Infinium Quantum, LC to LC Duplex Patch Cord, 2mm OS2 SM, Yellow, Plenum, 15 FT
L4-3535B2OYD1015F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pre-Configured Infinium Fiber Patch Cords are built to exceed industry standards for quality, performance, insertion and return loss. Available in three performance tiers Infinium Quantum, Infinium Ultra, and Infinium Core. Each tier is available in Single-mode and Multimode. The most common configurations are setup for easy selection and purchase
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Part of a Quantum – Low Loss System: When combined with Infinium Quantum Trunks and Infinium Quantum Cassettes
- Flexible Polarity: A-B and is designed to pair with Infinium Universal Polarity Cassettes - Reconfigurable
- Compliance: BAA or TAA Compliant
- Dust caps pre-installed
- Bend-insensitive fiber for optimal cable management and ease of installation
- TIA Channel Compliant
Specifications
General Info
Color | Yellow | ||
Type | Fiber Patch Cord | ||
Application Sector | Commercial, Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Boot Color | White | ||
Features | Reversible Polarity | ||
Warranty Type | 5-Year |
Dimensions
Cable Length | 15 ft | ||
Product Length US | 15.0 in | ||
Product Weight US | 0.09 lb |
Technical Information
Attenuation | 0.14 dB | ||
Cable Diameter | 2 mm | ||
Bend Radius | 1.28 in | ||
Cable Type | Fiber Optic | ||
Connector 1 | LC Male | ||
Connector 2 | LC Male | ||
Fiber Optic Cable Type | OS2 | ||
Fiber Size | 9/125 | ||
Number of Fibers | 2 | ||
Jacket Material | PVC | ||
Jacket Rating | Plenum OFNP-Rated | ||
Jacket Application | Plenum Rated | ||
Operating Temperature Max | 122 °F | ||
Operating Temperature Min | 14 °F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Storage Humidity | 15-85% RH (Non-Condensing) | ||
Performance Level/Tier | Quantum | ||
Return Loss | 55 dB | ||
Simplex/Duplex | Duplex | ||
Single/Multimode | Single-Mode |
Resources
Submittal Sheet
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1