TracJack Module, 1-SC Simplex Multimode, Beige Adapter, Green Housing
63700017-45
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The TracJack, Multimode, SC Simplex Adapters (1-Fiber), Flush-Mount ivory adapter plate, has one ivory SC simplex adapters, with ceramic alignment sleeves, mounted at a 180 Degree exit angle. This adapter panel is 1 unit high. TracJack modules offer flexabilty with structured cabling at the workstation or in furniture with a modular design and a wide variety of connectivity options. Inteligent engineering simplifies and speeds up moves, adds, and changes with a front removeable design. Compatible With: All TracJack faceplates
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Type | Jack | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Toolless Installation | ||
| Connector Color | Beige | ||
| Standard | UL Standard | ||
| UPC Number | 662875627623 | ||
| Housing Color | Green |
Dimensions
| Product Depth US | 1.09 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 0.73 in |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | TracJack | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 1 | ||
| Ferrule Diameter | 2.5 mm | ||
| Number of Ports | 1 | ||
| Shuttered Adapters | No |
Resources
Brochure
Supporting Document
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700076-78 | Ortronics
TRACJACK,LC, DUPLEX, BLUE ADPT, FOG WHITE



