text.skipToContent text.skipToNavigation

TracJack Module, LC Duplex, Multimode, Beige Adapter, Light Green Housing

63700039-25 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TracJack is a versatile single-module solution—the perfect combination of high quality, enhanced performance, labor savings, ease of use, and flexibility in design. TracJack front removable snap-in modules make moves, adds, and changes easy. TracJack products are compatible with Fib-or-Cop II and the complete line of TracJack faceplates and surface mount boxes. TracJack modules are available in LC, SC, ST, FC, and MT-RJ styles in order to suit any installation requirement.

Color Light Green
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snap-in module: Simple, secure installation
  • Modular design: Flexibility in structured cabling system design
  • Front removable: Facilitates quick moves, adds, and changes
  • No special tools required: Reduced installation expense
  • Fully compatible with all TracJack faceplates: Provides wide range of design possibilities

Specifications

General Info
Color Light Green
Type Workstation
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Features Front Loading, Toolless Installation
Connector Color Beige
Standard UL Standard
UPC Number 662875622666
Housing Color Light Green
Dimensions
Product Depth US 1.15 in
Product Height US 0.92 in
Product Width US 0.73 in
Technical Information
Alignment Sleeve Material Zirconia
Compatibility TracJack
Connector 1 LC Female
Connector 2 LC Female
Ferrule Zirconia Ceramic
Number of Fibers 2
Ferrule Diameter 1.25 mm
Number of Ports 2
Shuttered Adapters Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;