text.skipToContent text.skipToNavigation

TRACJACK MODULE, BNC CONNECTOR F/F, 75 OHM

63700023-88
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

TracJack Module provides a BNC coupler female/female. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate
Color White

In Stock

WHERE TO BUY

Features

  • Pair with a 1-Port, 2-Port, or 4-Port adorne frame for use in any adorne wall plate.
  • Front removable
  • Standard TracJack footprint

Specifications

General Info
UPC Number 662875423447
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1501ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;