text.skipToContent text.skipToNavigation

TracJack Module, Keyed Front Keyed Rear LC Duplex, Ceramic Lined, MM/SM, Flush Mount, Green

KTJ-2FALC2CM
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand keyed LC multimode and single-mode modules provide the same ease of installation and high-quality performance as our line of standard LC modules. Up to thirteen keys/colors of modules and connectors are possible with unique physical keying configurations.

NOTE: The keyed connector and adapter colors must match, or the keying will prevent them from carrying the signal. LC Keyed connectors won't mate with standard LC adapters.

Connector Type Keyed Front/Keyed Rear
WHERE TO BUY

Specifications

General Info
UPC Number 662875026693
Country Of Origin Mexico
Product Line Legrand
Type Adapter
Technical Information
Adapter Front Keyed
Compatibility TracJack
Connector Type LC Duplex
Adapter Rear Keyed

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;