30M Aqua CORE acclAIM Trunk Plenum 96 Fiber OM4 AIM-AIM
CAMAMC630JEMMY030M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
acclAIM has redefined fiber architecture. Replacing cassette-based solutions with direct connections, providing one-to-one cassette functionality, design, and administration⎼without the cassette, eliminating extra components and cost. acclAIM delivers the lowest insertion loss available on the market, the most optical headroom, improved density, flexibility and system lifecycle. The acclAIM™ Alignment Independent Multifiber (AIM) fiber interconnect system is designed to mate multiples of 8-fiber trunk cable connectors directly to arrays of duplex VSFF patch cord connectors by means of a ““conversion adapter," or by mating two acclAIM connectors togehter when breakout is not required. This SIngle-Mode 96 Fiber pre-terminated trunk assembly can work within nearly any fiber base architecture, with up to 47% faster install. acclAIM allows you to reimagine network infrastructure.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Minimize Loss – Maximize Optical Headroom: Lowest loss pre-term Solution, Minimize or eliminate need for splicing, Maximize optical headroom to overcome barriers to performance
- Smarter Design– Longer Lifecycle: A simple design, adjustable polarity and fewer components. acclAIM delivers high performance and a multi-generational lifecycle. This means a sustainable building asset that lasts decades with just one installation.
- Reduce Labor – Lower Cost: Up to 47% faster install; 60% faster removal; Single link testing after mating; Faster moves adds & changes
- Go Live Faster
Specifications
General Info
| Color | Aqua | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | acclAIM | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Features | Direct Mating Breakout | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E |
Dimensions
| Cable Length | 30 m | ||
| Product Length US | 30.0 m | ||
| Product Weight US | 9.9 lb |
Listing Agencies / 3rd Party Agencies
| CE Certified | Yes | ||
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 12 mm | ||
| Bend Radius | 90 mm | ||
| Connector 1 | acclAIM | ||
| Connector 2 | acclAIM | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fanout Cables | 12 | ||
| Number of Fibers | 96 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Polarity Type | C | ||
| Polish Type | PC | ||
| Typical Insertion Loss | 0.1 dB | ||
| Jacket Rating | FT6 Rated, OFNP Rated | ||
| Jacket Application | Plenum Rated | ||
| Operating Temperature | 0°-70°C | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Return Loss | 40 dB | ||
| Storage Temperature | -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP23I | Pass and Seymour
2G Blank Wall Plate

