50FT Yellow CORE MPO-12 Trunk MPO SM Non-Pinned-MPO SM Non-Pinned 250UM uDist OFNP 3.0mm 12 Fiber OS2 Single-mode
C6363B100AJNNY050F
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This CORE MPO trunk ensures high-performance single-mode connectivity with a 24-fiber MPO-12 MM non-pinned to MPO-12 MM non-pinned interface. Built with a Type B polarity and 250um uDist OFNP 3.0mm construction, this OS2 trunk delivers low-loss, standards-compliant performance for high-density network environments. The assembly features MPO-to-MPO staggered terminations, and no pulling-eye ideal for structured cabling, cross-connects, and cabinet-to-cabinet interconnects. These fiber trunks are fully configurable to meet all of your network infrastructure needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Fully Configurable MPO Trunk Design: Enables selection of fiber type, polarity, connector style, staggering, jacket rating, and length to meet exact network specifications
- High-Density 24-Fiber OS2 Single-Mode Performance: Delivers low-loss long-reach connectivity ideal for 40G/100G/400G data center backbones and interconnects
- Factory-Terminated MPO Connectors: Ensures consistent optical performance and removes the need for field polishing, splicing, or testing
- Type B Polarity for Simplified Mapping: Supports standard parallel-optics architectures and ensures predictable end-to-end channel alignment
- 250µm uDist OFNP 3.0mm Construction: Provides a compact, plenum-rated cable optimized for high-density environments and tight-pathway routing
- No-Stagger MPO Design: Maintains uniform fiber alignment for clean routing, improved organization, and easier installation in dense spaces
- No Pulling-Eye Design: Ideal for controlled pathways or shorter runs where quick deployment and clean routing are prioritized
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
| Color | Yellow | ||
| Product Type | Trunk Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Construction | Micro Array | ||
| Boot Color | Black | ||
| Connector Color | Green | ||
| Warranty Type | 5-Year | ||
| Standard | UL;TIA-568.3-E |
Dimensions
| Product Length US | 50.0 FT |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 8.8 mm | ||
| Bend Radius | 88 mm | ||
| Connector 1 | MPO Female | ||
| Connector 2 | MPO Female | ||
| Durability | Max IL of 0.3 dB at 200 cycles per TIA-568.3-E | ||
| Fiber Optic Cable Type | OS2 | ||
| Number of Fanout Cables | 2 | ||
| Number of Fibers | 24 | ||
| Fanout Cable Length | 24 in | ||
| Fanout Cable Diameter | 3 mm | ||
| Maximum Insertion Loss | 0.75 dB | ||
| Polarity Type | B | ||
| Polish Type | APC | ||
| Typical Insertion Loss | 0.3 dB | ||
| Jacket Rating | CMP Rated | ||
| Operating Temperature | 0°-70°C, 32°-158°F | ||
| Operating Temperature Max | 70 °C | ||
| Operating Temperature Min | 0 °C | ||
| Pitch | 0.25 mm | ||
| Return Loss | 55 dB | ||
| Storage Temperature | -40° - 150° F, -40° - 70° C |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
205KNF3FA-50E | Ortronics
Legrand 3.0mm Splice-On Connectors


