LC Simplex to Blunt, 6 Fiber, 900um, Multimode (OM4) Splice-On Pigtail, 2 Meter
PC4LC06900RB02M
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LC Simplex to Blunt Multimode (OM4) Splice-On Pigtail provides a dependable solution for terminating 900µm buffered fiber. This 2-meter assembly features a factory-terminated LC connector that is tested for low insertion loss and reliable performance. The opposite end includes blunt-cut, color-coded fibers designed for precision field cleaving and fusion splicing. Ideal for data centers, backbone runs, and enclosures, this pigtail supports quick and efficient integration into OM4 multimode networks while minimizing installation time and complexity.
Fiber Count
6 Fibers
- 6 Fibers
- 12 Fibers
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Factory Termination: LC connectors are factory-terminated and tested to ensure consistent quality, low insertion loss, and reliable long-term performance.
- Blunt Fiber Ends: Designed for precision field cleaving and fusion splicing, allowing installers to achieve clean, accurate terminations.
- 900µm Compatibility: Built for use with 900µm buffered fiber, making integration with existing infrastructure or new network builds straightforward and efficient.
- Versatile Applications: Ideal for data centers, enclosures, entry facilities, and backbone runs where multiple fusion splices are required.
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
| Color | Aqua | ||
| Product Type | Cable Assembly | ||
| Application Sector | Commercial, Data Center, Industrial | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Boot Color | Aqua | ||
| Connector Color | Aqua | ||
| Warranty Type | 5-Year | ||
| Standard | TIA-568.3-E;TIA-604-2;TIA-604-3-B;TIA/EIA-604-10 | ||
| Compliance | REACH, RoHS | ||
| UPC Number | 662875109884 |
Dimensions
| Cable Length | 2 m | ||
| Product Length US | 2.0 m | ||
| Outside Diameter | 0.9 mm |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Diameter | 2 mm | ||
| Bend Radius | 1.28 in | ||
| Cable Type | Fiber Optic | ||
| Connector 1 | LC Male | ||
| Connector 2 | Blunt | ||
| Fiber Optic Cable Type | OM4 | ||
| Fiber Size | 50/125 | ||
| Number of Fibers | 6 | ||
| Ferrule Diameter | 1.2 mm | ||
| Maximum Insertion Loss | 0.3 dB | ||
| Typical Insertion Loss | 0.1 dB | ||
| Operating Temperature | -20°-75°C, -4°-167°F | ||
| Operating Temperature Max | 167 °F | ||
| Operating Temperature Min | -4 °F | ||
| Operating Humidity | 20-60% RH (Non-Condensing) | ||
| Storage Humidity | 20-60% RH (Non-Condensing) | ||
| Performance Level/Tier | Core | ||
| Return Loss | 40 dB | ||
| Simplex/Duplex | Simplex | ||
| Single/Multimode | Multimode | ||
| Storage Temperature | -20° - 75° C, -4° - 167° F |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L3-802JA2JYB1002M | Ortronics
Infinium Ultra LC Uniboot to MDC, Plenum, Duplex Patch Cords



