Discontinued - Cisco SFP-H25G-CU5M Compatible Direct Attach Cable
SFP-H25G-CU5M-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
5m Cisco SFP-H25G-CU5M Compatible 25GBase-DAC SFP28 to SFP28 (Passive Twinax Copper, PVC) Direct Attach Cable
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- Call, chat, email or meet for expert optical connectivity support.
- Full Service Technical Support
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875104964 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Direct Attach Cable |
Technical Information
Fiber Optic Cable Type | Passive Twinax | ||
Form Factor | SFP28 |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1