Discontinued - Dell 470-ABLU Compatible Active Optical Cable
470-ABLU-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
10M Dell Comp 10G SFP+ AOC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875083795 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Active Optical Cable |
Dimensions
Product Height US | 2.42 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1