text.skipToContent text.skipToNavigation

Discontinued - Dell 470-ABQE Compatible Direct Attach Cable

470-ABQE-L Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


3M Dell Comp 100GB QSFP28 PDAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
  • 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
  • Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
  • 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
  • Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.

Specifications

General Info
Product Line Ortronics
UPC Number 662875084129
Country Of Origin China
Warranty Type Lifetime
Type Direct Attach Cable
Technical Information
Form Factor QSFP28

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;