![Cisco ONS-XC-10G-SR-MM Compatible Transceiver](https://cdn2.webdamdb.com/1280_6sKe84th6pC98gUo.jpg?1673628137)
Discontinued - Cisco ONS-XC-10G-SR-MM Compatible 10GBase-SR XFP Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
ONS-XC-10G-SR-MM-L
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cisco ONS-XC-10G-SR-MM Compatible 10GBase-SR XFP Transceiver (MMF, 850nm, 300m, LC Duplex, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875076551 | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Dimensions
Product Width US | 18.35 mm | ||
Product Depth US | 78.0 mm | ||
Product Height US | 8.5 mm |
Technical Information
Fiber Optic Cable Type | Multimode | ||
Operating Temperature Min | -40 °C | ||
Operating Temperature Max | 85 °C | ||
Data Transfer Rate | 10 Gbps | ||
Connector Type | LC Duplex | ||
Wavelength | 850 nm | ||
Form Factor | XFP |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1