
MSA Compliant 100GBase-LR4 CFP Transceiver Module with Digital Optical Monitoring (Single-Mode, 1310nm, 10km, LC, DOM) - TAA Compliant
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | TBD | ||
Type | Transceiver |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1