![MSA GPON-C43 Compatible](https://cdn2.webdamdb.com/1280_2gTajyFPqlW612oi.jpg?1673627894)
Discontinued - MSA GPON-C43 Compatible GPON OLT C+ SFP Transceiver
LN-GPON-C43-I
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MSA GPON-C43 Compatible GPON OLT C+ SFP Transceiver (SMF, Tx: 1490nm Rx: 1310nm, 20km, Simplex SC, DDM, I-Temp)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875063322 | ||
Country Of Origin | China |
Dimensions
Product Width US | 13.7 mm | ||
Product Depth US | 64.9 mm | ||
Product Height US | 14.0 mm |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1