SFP 850nm SR 300m 10G Finisar Comp
FTLX8571D3BCVIT1-L
Legrand
Bazaarvoice SAP Hybris Integration Version 2.8.1
SFP+ 10GBase SR Duplex LC, Multi-mode Fiber (MMF) 850 nm, 300 meters (984 feet), DOM, Industrial Temperature 100% Finisar compatible.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Guaranteed Compatible: In System tested in over 90 OEM switches, routers and servers.
- 99.98% Reliability Rate: Functionally, optically and environmentally tested to exact specifications.
- Industry Leading Lifetime Warranty: For more information by product line, visit our Warranty page.
- 98% On-Time Delivery Rate: Extensive inventory guarantees same day shipping.
- Full Service Technical Support: Call, chat, email or meet for expert optical connectivity support.
Specifications
General Info
Product Line | Legrand | ||
Country Of Origin | United States | ||
Warranty Type | Lifetime | ||
Type | Transceiver |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1