EZPatch Smart Manager is a cable management accessory that is ideal for storing cable neatly for easier access and a clean aesthetic.
Rack Units
2 U
- 1 U
- 2 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
EZPatch Smart Manager is a cable management accessory that is ideal for storing cable neatly for easier access and a clean aesthetic.
- Optimizes organization
- Clean aesthetic
- In-Rack Cable Management
- Clean look without risking performance issues with short cords
- Flexibility of longer cords without creating a messy look
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
| Color | Black | ||
| Material | Plastic | ||
| Finish | Textured | ||
| Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Mounting Screws | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875110606 |
Dimensions
| Product Depth US | 8.735 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 19.0 in | ||
| Product Weight US | 2.8 lb |
Listing Agencies / 3rd Party Agencies
| REACH Compliant | Yes |
Additional Information
| Energy Savings | No |
Technical Information
| Mounting | Horizontal | ||
| Mounting Type | Rack Mounting | ||
| Mounting Hole Type | Punched |
Resources (6)
Data Sheet
Supporting Document
Catalog
User Guides
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RRW600UTC | radiant Collection
Turn the lights on and off, automatically, with this convenient occupancy sensor.
$43.33


