text.skipToContent text.skipToNavigation

MM20 Vertical Cable Manager with Door, 16" Wide, for 7 ft (45U) Rack, Black

MM20VMD716-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 171ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color Black
Rack Units 45 U
WHERE TO BUY

Features

  • Slam latch handle for dual hinging:
  • Strong flexible fingers:
  • Larger capacity, including longer finger sections:
  • Accepts 180°Bend limiting clips for fiber access:
  • Bottom support to eliminate sag and step issues:
  • Clean aesthetic look:
  • Spring loaded actuator on handles for smooth opening and closing:

Specifications

General Info
Color Black
UPC Number 662875216148
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 76ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 179ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;