PDU Mounting Bracket for Vertical Wall-Mount Cabinet
VWMPDU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mount standard PDU inside the Vertical Wall-Mount Cabinet. Kit includes all associated hardware to install brackets into any of the Vertical Wall-Mount Cabinet frames
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
| Color | Black | ||
| Product Type | Mounting Bracket | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| UPC Number | 662875010623 |
Dimensions
| Product Depth US | 2.0 in | ||
| Product Height US | 3.0 in | ||
| Product Width US | 3.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Mounting | Wall | ||
| Mounting Rail Spacing | 19 in |
Resources (3)
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1