Two Hole Long Barrel Compression Lug
CL2LB6B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Size 6 cable, .625 inches on center between holes, 1/4 inch screw size, blue. Manufactured from electroplated tinned copper. Long barrels maximize number of crimps and are color coded. Inspection port assures full conductor insertion. 10pk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Blue | ||
| Product Type | Lug | ||
| Material | Electroplated Tinned Copper | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875665335 |
Dimensions
| Product Depth US | 3.08 in | ||
| Product Height US | 0.6 in | ||
| Product Width US | 0.7 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Stud Size | 3/8 in | ||
| Number of Holes | 2 | ||
| Wire Gauge | 6 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

