text.skipToContent text.skipToNavigation

MM6 Ceiling Extension Kit - for rack with 16.25 channel depth

MM6CEK16 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 237ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 6 Ceiling Extension Ki
Application Sector Commercial
WHERE TO BUY

Features

  • Extends 16.25" rack channels 24": Channel provides protection and management of horizontal cables coming in from the ceiling.
  • Supplied with a channel cover: Conceals horizontal cables.
  • Uses existing hardware on the Mighty Mo 6 Rack: No additional hardware required.

Specifications

General Info
UPC Number 662875500780
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 75ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 150ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;