text.skipToContent text.skipToNavigation

MM6 End Panel - for 8 ft rack with 10.5 channel depth

MM6EP810 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 6 End Panel
Color Black
Height 96.0 in
WHERE TO BUY

Features

  • Used to finish the end of a row of Mighty Mo 6 racks: Gives your installation a clean and professional look while concealing cables in rack channel.
  • Mounts flush and provides a surface for the 6" vertical cable management cages: Gives additional support to vertical management cages.
  • All necessary mounting hardware included

Specifications

General Info
Color Black
UPC Number 662875499503
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;