
MM10 Vertical Cable Management Cage - with door - 12 in x 13 in x 7 ft
MM10VMD712
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MM10 VERTICAL CABLE MANAGEMENT CAGE, WITH DOOR
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875660965 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
BIM Models
Product Environmental Profile
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1