text.skipToContent text.skipToNavigation

STANDARD EQUIPMENT RACK - 23 in - BLACK - 7 - 3 in CHANNEL

23-84-T2SDB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 1501ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Color Black
WHERE TO BUY

Features

  • Used to mount a variety of telecommunication and data equipment.
  • Computer guided manufacturing:Self squaring and self-supporting.
  • Standard EIA hole pattern front and back:Meets EIA-310 Standard.

Specifications

General Info
Color Black
UPC Number 662875582526
Country Of Origin United States
Product Line Legrand
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1500ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1500ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: Execution timed out, exceeded 1,500ms;