
19 in DirectPath Cable Management Rack - 3 in Channel
19-84-T2SD-CMB
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Legrand® computer-guided manufacturing process assures that each rack meets exact dimensions,
guaranteeing a self-squaring assembly. Made of top quality 6061-T6 structural grade aluminum, Legrand equipment
racks provide strength and stability for years. Racks ship unassembled for efficient delivery and storage.
Rack Units
45
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Features
- Self-squaring and self-supporting
- Tapped uprights so no nuts are required for assembly
- #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
- Includes 12-24 mounting screws :Do not have to purchase as separate item.
- Constructed of 6061-T6 structural-grade aluminum
- 3” x 1-1/4” channel uprights
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875581246 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1