
10301 10GBase-SR SFP+ Transceiver TAA
10301-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
$212.99 $304.99 text.product.price.msrp USD
This Extreme Networks 10301 compatible SFP+ transceiver provides 10GBase-SR throughput up to 300m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. Our transceiver is guaranteed to be 100% compatible with the equivalent Extreme Networks transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Extreme Networks, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.
Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
Out of stock on Legrand.us
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Product Line | Legrand | ||
UPC Number | 757120669937 | ||
Country Of Origin | United States |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1