DO NOT USE AA1419043-E6 10/100/1000Base-TX SFP TRX
AA1419043-E6-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
$58.99 $84.99 text.product.price.msrp USD
This Avaya/Nortel® AA1419043-E6 compatible SFP transceiver provides 10/100/1000Base-TX throughput up to 100m over a copper connection using a RJ-45 connector. It is guaranteed to be 100% compatible with the equivalent Avaya/Nortel® transceiver. Our TX transceiver modules support 10/100/1000Mbs auto-negotiation and can be configured to fit your needs. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Avaya/Nortel®, as well as to comply with MSA (Multi-Source Agreement) standards to ensure seamless network integration. All Legrand transceivers are Trade Agreements Act (TAA) compliant.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
UPC Number | 757120668718 | ||
Country Of Origin | United States |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1