
Avaya®/Nortel® AA1419048-E6 Compatible 1000Base-SX MMF SFP (mini-GBIC) Transceiver Module
AA1419048-E6-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
This Avaya/Nortel AA1419048-E6 compatible SFP transceiver provides 1000Base-SX throughput up to 550m over multi-mode fiber (MMF) at a wavelength of 850nm using a LC connector. Digital optical monitoring (DOM) support is also present to allow access to real-time operating parameters. Our transceiver is guaranteed to be 100% compatible with the equivalent Avaya/Nortel transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Avaya/Nortel, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.
Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
Please Note: Installing Legrand transceivers does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected by installing a Legrand or any third party transceiver.
OEM Compatible
Avaya/Nortel
- Send
- Save as PDF
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120668572 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1