DO NOT USE- Cisco® SFP-10G-LR Compatible 10GBase-LR SMF SFP+ Transceiver Module
SFP-10G-LR-LEG
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120601920 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Standard | TAA | ||
Type | Transceiver |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Buy American Act Compliance
TAA Compliant | Yes |
Technical Information
Fiber Optic Cable Type | Single-Mode | ||
Operating Temperature Min | 23 °F | ||
Compatibility | Multi-Source Agreement (MSA) | ||
Operating Temperature Max | 158 °F | ||
Connector Type | SFP | ||
Wavelength | 1310 nm | ||
Form Factor | LC |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1