text.skipToContent text.skipToNavigation

Q-Series Side Cover/Air Dam with Cable Rings for 42U x 750mm Cabs

QC4229SCR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series Side Cover/Air Dam with Cable Rings for 42U x 750mm Cabs, Black
Color
WHERE TO BUY

Features

  • Each kit covers one side of a cabinet.
  • Each kit includes an upper and lower section with cable rings.
  • Kit can be used with or without cable rings (included).
  • Kit includes gasketing to seal airflow.

Specifications

General Info
Product Line Legrand
UPC Number 662875449188
Country Of Origin Thailand
Application Sector Commercial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;