Brand
Choose from one of Legrand's brands.
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Size
It is the Normal Size of the Conductors for Building Wire
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
Server Rack Fasteners, Filler Panels, and Accessories
When it comes to data center accessories, you can rely on C2G products. From filler panels, fasteners, and grounding, we have what you need to support an open frame rack or enclosure server cabinet.
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Miscellaneous Configurations - Angled Plug, Yellow14629 Pass and Seymour
Right-angled plug 60A 3-Phase 125V/250V