NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AccentPLUS1 6.5" In-Ceiling Stereo Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Depth (US): 3"
Overall Dimensions (US): 9" Diameter
Technical Information
Efficiency: 91 dB 1W/1M
Frequency Response: 55Hz-20kHz
Output Impedance: 8 ohm