NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AccentPLUS2 6.5" In-Ceiling Stereo Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Depth (US): 3"
Overall Dimensions (Metric): 22.8 cm Diameter x 9.6 cm
Overall Dimensions (US): 9” Diameter x 3 3/4”
Technical Information
Efficiency: 91dB 1W/1M
Frequency Response: 50Hz-20kH
Output Impedance: 8 ohm
Resources