NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AccentPLUS2 6.5" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
Dimensions
Depth (US): 3"
Overall Dimensions (Metric): 306 mm x 220 mm
Overall Dimensions (US): 12” W x 8.75” H
Technical Information
Efficiency: 91dB 1W/1M
Frequency Response: 50Hz-20kHz
Output Impedance: 8 ohm
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 172ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 171ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;