NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
AccentPLUS2 8" In-Ceiling Speaker
Sorry! That combination does not exist.
$566.78USD
Qty
Find a Store
ADD TO CART
Specifications
Dimensions
Depth (US): 3 3/8"
Overall Dimensions (Metric): 27.2 cm Diameter x 11.2 cm
Overall Dimensions (US): 10 3/4” Diameter x 4 3/8”
Technical Information
Efficiency: 92dB 1W/1M
Frequency Response: 40Hz-20kHz
Output Impedance: 8 ohm
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;